1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Box_Key Holder (Part Number)

KEY BOX

Key Box_Key Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Key holder memo paper can be removed by rotating the round, transparent cap counter-clockwise.

Features

●You can centrally manage bill keys required for building management.
●It is a key box optimum for storing keys of households, offices, warehouses, etc.
●You can hang it on the wall. You can also open and close hanging on the wall.
●The key box door can b

Specification

●Compatible Model:K-5/K-10/K-20/K-30/K-40/K-60/K-80/K-120/K-160/K-180/K-240
●Key type(key box main body)

Warning

●Carrying handle is not attached to the main body.
●The color of the key holder/key rack may be different from the photo.
Part Number
KHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 43.00

KEY BOX 1 Piece(s) 1 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Box Type Non-Lock Type Option Key Holder
Trusco Code 301-0872 Mass(g) 7 Compatible Model K-5/K-10/K-20/K-30/K-40/K-60/K-80/K-120/K-160/K-180/K-240
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part KHT in the Key Box_Key Holder series.