1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Master with Just a Snap【3 Pieces Per Package】 (Part Number)

KEY BOX

Key Master with Just a Snap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Swivel snap hook with key tag.

Part Number
NO.100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 131.43

KEY BOX 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1 Pack (3 pcs.)

Loading...

  1. 1

Basic Information

Product Model Others Box Type Key Not-Included Type Option Key Holder
Trusco Code 407-3754 Mass 12 g/pack Amount Of Content 1 Pack (3 pcs.)

Please check the type/dimensions/specifications of the part NO.100 in the Key Master with Just a Snap series.