1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mesh Chair Seat Width (mm) 495 (Part Number)

OFFICE CHAIRS

Mesh Chair Seat Width (mm) 495
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 14,592.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an office chair with various functions such as the adjustment of rocking, angle and elbow pad height.
· A mesh material is used for the back portion, allowing for excellent ventilation.
· Hanger for MC-5A only.

Part Number
MC-5A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 14,592.00

฿ 13,424.64

OFFICE CHAIRS 1 Piece(s) 12 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Chair Type Type with armrests Color Black Upholstery Cloth-covered
Product Type Assembly type Color Details Black Seat width(mm) 495
Seat Depth(mm) 623 Sitting Height(mm) 430~500 Assembly guide 15 Minutes per 1 Person
Trusco Code 414-3744 Features 1 It is an office chair with various functions such as the adjustment of rocking, angle and elbow pad height. Features 2 A mesh material is used for the back portion, allowing for excellent ventilation.
Comes with a seat elevation mechanism Gas Adjustment Type Material (back) PP Resin Molding, Mesh Material (seat) Molded Plywood, Urethane Foam, Cloth
Material (legs) Reinforced Resin Molded Products, Urethane Two-Wheel Caster Material (elbow) Steel, PP Resin Molding Mass(g) 17800
Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part MC-5A in the Mesh Chair Seat Width (mm) 495 series.