(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The back is made from a breathable mesh material and the seat is made from molded urethane that enables long use without fatigue.
Part Number |
---|
BIT-MX45M0-BLBK |
BIT-MX45M0-GRBK |
BIT-MX45M0-LGYBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color Details | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 18,839.00 ฿ 15,106.99 | OFFICE CHAIRS | 1 Piece(s) | 12 Day(s) | Blue / Black | 412-9598 | 1 Leg | ||
฿ 18,839.00 ฿ 15,106.99 | OFFICE CHAIRS | 1 Piece(s) | 14 Day(s) | Green/Black | 412-9601 | 1 Leg | ||
฿ 18,839.00 ฿ 15,106.99 | OFFICE CHAIRS | 1 Piece(s) | 19 Day(s) | Gray/Black | 412-9610 | 1 Leg |
Loading...
Chair Type | Without Armrest Type | Color | Multi-Color | Upholstery | Upholstered |
---|---|---|---|---|---|
Product Type | Assembly Model | Width of Seat(mm) | 450 | Depth of Seat(mm) | 440 |
Seated Height(mm) | 425~525 | Assembly Guideline | 15 Minutes per 1 Persons | Feature 1 | The back is made from a breathable mesh material and the seat is made from molded urethane that enables long use without fatigue. |
Feature 2 | Tightness of locking can be adjusted with a grip at the rear of the seat. | Specifications | Assembly Type Elbow-less Type | Seat up and down Lifting Feature | Gas Adjustment Type |
Material (Backrest and Seat) | Polypropylene Resin Cover | Material (Leg) | Glass Fiber Reinforced Nylon, Nylon Casters | Material (Cushion) | Polypropylene Resin Core Material, Molded Urethane Foam |
Mass(g) | 10000 | Amount Of Content | 1 Leg |
How can we improve?
How can we improve?