1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Cutting Machine SA-202/203/204

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Steel Cutting Machine SA-202/203/204
  • Steel Cutting Machine SA-202/203/204
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,253.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cutting machine that can cut crisply with a topical curved blade.
[Features]
·Equipped with a guide gauge for easy size matching.
·Comes with a handle for convenient carrying.
·Comes with paper presser to prevent paper misalignment. Designed for safety so that the cutter blade does not hurt your hands.
·With handle lock.
·Cutting capacity / 15 sheets (PPC paper).
[Applications]
·You can cut with light force, so you won't get tired.
·Positioning is easy, and work is expedited.

Features

●Handy metal fittings are convenient for carrying.
●Paper holder, handle lock and vertical guide that can be cut into specified dimension.

Specification

●Number of Cuttable Sheets(sheet):PPC Paper 15

Materials

●Table: Iron Plate
Part Number
SA-202
SA-203
SA-204
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Cut Width
(mm)
Trusco Code Mass
(g)

฿ 7,126.42

CUTTER 1 Piece(s) 1 Day(s) 332480443 (A3 size)433-36834900

฿ 5,639.11

CUTTER 1 Piece(s) 12 Day(s) 307425390 (B4 size)400-61434000

฿ 4,253.77

CUTTER 1 Piece(s) 12 Day(s) 256350307 (A4 size)400-61512500

Loading...

  1. 1
 

Basic Information

Product Model Paper Cutter Breakaway Number(Sheets) 15 Sheets of Copier Paper Advantage With metal handle handy for carrying around. With paper retainer, handle lock and vertical guide that allows cutting to the designated dimensions.
Material Table: Set Steel