(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone tube for tubing dispenser (ST-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-02
ST-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 2,833.37

DISPENSERA PARTS 1 Piece(s) 19 Day(s) 95g 2.0 4.0 365-7442 1 pc.

฿ 2,838.17

DISPENSERA PARTS 1 Piece(s) 19 Day(s) 126g 3.0 5.0 365-7451 1 pc.

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • Other
    Option
  • Length(m)
    10
  • Features 1
    Fluid sending tube for tubing dispenser, to fluid discharge.
  • Application
    fluoropolymer tube for tubing dispenser
  • Material
    Silicon
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Fluid sending tube for tubing dispenser during fluid discharge.
· Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
[Applications]
· Silicone tube for tubing dispenser.

Part Number
ST-02
ST-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 2,833.37

DISPENSERA PARTS 1 Piece(s) 19 Day(s) 95g 2.0 4.0 365-7442 1 pc.

฿ 2,838.17

DISPENSERA PARTS 1 Piece(s) 19 Day(s) 126g 3.0 5.0 365-7451 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1