(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymer Tube for Tubing Dispenser

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,901.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-15
TT-18
TT-24
TT-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 2,847.08

DISPENSERA PARTS 1 Piece(s) 10 Day(s) 46.6g 1.50 2.10 365-7523 1 pc.

฿ 2,824.07

DISPENSERA PARTS 2 Piece(s) 5 Day(s) 34.5g 1.07 1.67 365-7531 1 pc.

฿ 1,902.29

DISPENSERA PARTS 1 Piece(s) 1 Day(s) 17.9g 0.56 1.06 365-7540 1 pc.

฿ 1,901.82

DISPENSERA PARTS 1 Piece(s) 14 Day(s) 14.6g 0.46 0.92 395-6571 1 pc.

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • Other
    Option
  • Length(m)
    10
  • Features 1
    Fluid sending tube for tubing dispenser, to fluid discharge.
  • Application
    fluoropolymer tube for tubing dispenser
  • Material
    fluoropolymer
  • Amount Of Content
    1 pc.

Product Description

Fluid sending tube for tubing dispenser during fluid discharge.
[Features]
· Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
· Material: PTFE.
[Applications]
· fluoropolymer tube for tubing dispenser.

Part Number
TT-15
TT-18
TT-24
TT-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 2,847.08

DISPENSERA PARTS 1 Piece(s) 10 Day(s) 46.6g 1.50 2.10 365-7523 1 pc.

฿ 2,824.07

DISPENSERA PARTS 2 Piece(s) 5 Day(s) 34.5g 1.07 1.67 365-7531 1 pc.

฿ 1,902.29

DISPENSERA PARTS 1 Piece(s) 1 Day(s) 17.9g 0.56 1.06 365-7540 1 pc.

฿ 1,901.82

DISPENSERA PARTS 1 Piece(s) 14 Day(s) 14.6g 0.46 0.92 395-6571 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1