(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Cap (HC-10U-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HC-10U-B
HC-50EU-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Trusco Code Amount Of Content

฿ 1,292.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

14 Day(s) 38.5 g/pack 365-7256 1 Pack (50 pcs.)

฿ 1,411.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 58.7 g/pack 365-7264 1 Pack (50 pcs.)

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Features 1
    Cap to seal the syringe top
  • Application
    For storage or transportation with the solution packed.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Pack (50 pcs.)

Product Description

[Features]
· Cap to seal the syringe top.
[Applications]
· For storage or transportation with the solution packed.

Part Number
HC-10U-B
HC-50EU-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Trusco Code Amount Of Content

฿ 1,292.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

14 Day(s) 38.5 g/pack 365-7256 1 Pack (50 pcs.)

฿ 1,411.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 58.7 g/pack 365-7264 1 Pack (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1