(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Thread Screw Plastic Needle (DPN-15G-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPN-15G-1
DPN-18G-1
DPN-20G-1
DPN-22G-1
DPN-25G-1
DPN-27G-1
DPN-30G-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 1,359.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 15.3 g/pack 1.37 1.65 365-7183 1 Pack (50 pcs)

฿ 2,630.18

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 15.1 g/pack 0.84 1.27 365-7191 1 Pack (50 pcs)

฿ 2,521.65

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 12.8 g/pack 0.58 0.91 365-7205 1 Pack (50 pcs)

฿ 2,521.48

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 11.9 g/pack 0.41 0.71 365-7213 1 Pack (50 pcs)

฿ 2,521.32

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 10.9 g/pack 0.25 0.51 365-7221 1 Pack (50 pcs)

฿ 2,521.32

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 10.6 g/pack 0.20 0.41 365-7230 1 Pack (50 pcs)

฿ 2,100.96

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 10.4 g/pack 0.15 0.30 365-7248 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Features 1
    Two-thread design of the needle base enables safe and secure syringe installation
  • Features 2
    Thanks to the large four-blade design, screwing into the syringe is reliable
  • Features 3
    Needle size can be judged by the color of the needle base
  • Application
    Needle to be attached to the syringe tip
  • Needle length(mm)
    12.7
  • Material (needle)
    Stainless Steel (SUS304)
  • Material (needle base)
    Polypropylene (PP)
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

A double threaded plastic needle that enables safe and reliable syringe attachment.
[Features]
·The large four-blade design ensures secure screwing into the syringe.
·The needle size can be identified by the color of the needle base.
·Material Needle: Stainless steel (SUS304), needle base: Polypropylene (PP).
[Applications]
·A needle attached to the tip of the syringe.

Part Number
DPN-15G-1
DPN-18G-1
DPN-20G-1
DPN-22G-1
DPN-25G-1
DPN-27G-1
DPN-30G-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Internal Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Amount Of Content

฿ 1,359.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 15.3 g/pack 1.37 1.65 365-7183 1 Pack (50 pcs)

฿ 2,630.18

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 15.1 g/pack 0.84 1.27 365-7191 1 Pack (50 pcs)

฿ 2,521.65

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 12.8 g/pack 0.58 0.91 365-7205 1 Pack (50 pcs)

฿ 2,521.48

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 11.9 g/pack 0.41 0.71 365-7213 1 Pack (50 pcs)

฿ 2,521.32

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 10.9 g/pack 0.25 0.51 365-7221 1 Pack (50 pcs)

฿ 2,521.32

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 10.6 g/pack 0.20 0.41 365-7230 1 Pack (50 pcs)

฿ 2,100.96

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 10.4 g/pack 0.15 0.30 365-7248 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A two-thread piece needle design of a needle that enables safe and secure syringe mounting.

Specification

●Needle Length(mm):12.7
●Q'ty Per Bag(piece):50

Materials

●Needle: Stainless Steel(SUS304)
●Needle Base: Polypropylene(PP)