(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miracle Wiper, Plunger (MLP-B-10E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MLP-B-10E
MLP-B-50E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Abstract Trusco Code Amount Of Content

฿ 2,179.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 27.2 g/pack 10 ml syringe 365-7272 1 Pack (50 pcs.)

฿ 3,054.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 71.5 g/pack 50 ml syringe 365-7281 1 Pack (50 pcs.)

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Features 1
    Discharges the solvent inside the syringe without leaving anything and reduces solvent cost.
  • Features 2
    The dual wipe structure ensures thorough cleaning of liquids
  • Application
    Syringe-dedicated plunger which will be inserted in a syringe containing liquid to fully discharge it with high precision.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Pack (50 pcs.)

Product Description

Plunger that completely discharges the solvent inside the syringe and reduces solvent cost.
[Features]
· The dual wipe structure ensures thorough cleaning of liquids.
· Material: polyethylene (PE).
[Applications]
· Syringe-dedicated plunger which will be inserted in a syringe containing liquid to fully discharge it with high precision.

Part Number
MLP-B-10E
MLP-B-50E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mass Abstract Trusco Code Amount Of Content

฿ 2,179.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 27.2 g/pack 10 ml syringe 365-7272 1 Pack (50 pcs.)

฿ 3,054.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 71.5 g/pack 50 ml syringe 365-7281 1 Pack (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1