(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Syringe with Gradation Capacity 10 ml

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PSY-10E-M

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    105
  • Brim part(mm)
    32
  • Mass
    331.6 g/pack
  • Outer Diameter(mm)
    18.3
  • Trusco Code
    365-7329
  • Features 1
    Outstanding flow characteristics due to unique shape
  • Features 2
    Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design
  • Application
    Dispenser dedicated polypropylene container
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
PSY-10E-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,396.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    105
  • Brim part(mm)
    32
  • Mass
    331.6 g/pack
  • Outer Diameter(mm)
    18.3
  • Trusco Code
    365-7329
  • Features 1
    Outstanding flow characteristics due to unique shape
  • Features 2
    Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design
  • Application
    Dispenser dedicated polypropylene container
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

Syringe with outstanding fluid characteristics due to unique shape.
[Features]
· Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design.
· Silicone-free.
· Material: polypropylene (PP).
[Applications]
· Dispenser dedicated polypropylene container.

Specifications of PSY-10E-M

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    105
  • Brim part(mm)
    32
  • Mass
    331.6 g/pack
  • Outer Diameter(mm)
    18.3
  • Trusco Code
    365-7329
  • Features 1
    Outstanding flow characteristics due to unique shape
  • Features 2
    Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design
  • Application
    Dispenser dedicated polypropylene container
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
PSY-10E-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,396.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent flow characteristics with its unique shape.

Usage

●Polypropylene Bottle only for Dispenser.

Specification

●Dimension(mm):105.0 x 32 x Diameter 18.3
●Q'ty Per Bag(piece):50

Materials

●Polypropylene(PP)