1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Nibbler (for Thick Boards)

SDT CUTTING MACHINES

High Nibbler (for Thick Boards)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 128,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is little warping and kinking.
· The pipe can be vertically cut by replacing the tool holder (optional).
· Hollow-out cutting can be performed. (Center cutting pilot hole 50 mm)
[Applications]
· For thick boards.
· Enables straight and curved profile cutting.

Part Number
SN-600B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 128,037.00

฿ 103,940.44

SDT CUTTING MACHINES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Sheet Metal Cutting Machine Cutting Capability: Mild Steel(mm) 6 Cutting Capability: Stainless Steel(mm) 4
Details Model Main Body Rated Current(A) 12 Power Consumption(W) 1090
Trusco Code 163-1802 Features Minimal strain or kinks. Replace with tool holder (sold separately) for vertical cutting. Mid-cut removal is possible. (Mid-removal lower hole 50 mm) Power AC100V
Cord Length(m) 2.4 Accessories Moving Blade x 1, Receiving Blade x 1 (Set in Main Unit) Minimum Cutting Radius R(mm) 125
Cutting Width(mm) 8 Mass(g) 6800

Please check the type/dimensions/specifications of the part SN-600B in the High Nibbler (for Thick Boards) series.