1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Cutter (AC Power Source Type) Blade Set

SDT JOINT CUTTERS CUTTING MC

High Cutter (AC Power Source Type) Blade Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,895.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

High Cutter (AC Power Type) Cutting Blade Set
It cuts cleanly.
[Set Contents]2 cutting blades (with 4 mounting screws)

Part Number
S-1KS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,895.01

SDT JOINT CUTTERS CUTTING MC 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Details Model Replacement Blade Set Content Two cutting blades (with 4 mounting screws)
Trusco Code 307-2924 Mass(g) 20

Please check the type/dimensions/specifications of the part S-1KS in the High Cutter (AC Power Source Type) Blade Set series.