(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sturdy aluminum die-cast frame.
· It comes with a variable 2-speed saw blade.
[Applications]
· For cutting of existing materials.
Cutting Angle(°) | 90 | Cutting Capability: Round Pipe(mm) | 120 | Power(V) | AC100 |
---|---|---|---|---|---|
Cutting Capability: Square Pipe(mm) | 115X115 | Output(W) | 650 | Cord Length(m) | 2.5 |
Total Length(mm) | 500 | Width(mm) | 220 | Overall Height(mm) | 225 |
Trusco Code | 290-2010 | Features | This sturdy aluminum die-cast frame comes with a variable 2-speed saw blade. | Usage | Handy Type. |
Mass(g) | 5900 | Accessories | Saw Blade NF 18 Teeth/Inch |
Please check the type/dimensions/specifications of the part RBH-120 in the Handheld Type Bend Saw series.
How can we improve?
How can we improve?