1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Pack / Charger for H60 Eco Rechargeable Bandsaw (18 V)

ASD BAND SAWS SCROLL SAWS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Battery Pack / Charger for H60 Eco Rechargeable Bandsaw (18 V)
  • Battery Pack / Charger for H60 Eco Rechargeable Bandsaw (18 V)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,880.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Battery or charger dedicated for rechargeable band saw H60 ECO.

Part Number
BH110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,880.03

ASD BAND SAWS SCROLL SAWS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Main body / Spare blade / Included accessories Accessory Material etc. Charger Number Contained In A Packet(Pcs.) 1
Compatible Model Rechargeable Band saw H60Eco Voltage(V) - Capacity(Ah) -
Type Charger Trusco Code 391-7550 Mass(g) 850