(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling Rack VTL Type (with Anti-Static Vinyl Cover) (VTL-88B)

Tooling Rack VTL Type (with Anti-Static Vinyl Cover) (VTL-88B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTL-88B SALE
VTL-1010B SALE
VTL-108B SALE
VTL-810B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of storage holders
(piece)
Trusco Code Mass
(kg)
Number of Steps Amount Of Content

฿ 59,685.00

฿ 51,478.31

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1500 BT-50 64 266-1471 60.6 8 1 unit

฿ 67,734.00

฿ 58,420.58

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1800 BT-40 100 266-1446 67.4 10 1 unit

฿ 63,874.00

฿ 55,091.33

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1800 BT-50 80 266-1454 70.8 10 1 unit

฿ 57,647.00

฿ 53,035.24

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1500 BT-40 80 266-1462 57.8 8 1 unit

Basic Specifications

  • Product Type
    Tooling storage
  • Frontage(mm)
    1040
  • Depth(mm)
    600
  • Uniform Load Resistance(kg/unit)
    640
  • Uniform Load Resistance(kg/stage)
    80
  • Main body: option
    Main Body
  • Specifications
    With Safety Lock (for BT Shank) Antistatic Cover Type (Thickness 0.3 mm)
  • Amount Of Content
    1 unit

Product Description

Tooling tool storage with anti-static vinyl cover.
[Features]
· Uses a 0.3 mm thick antistatic vinyl, which makes dust unlikely to adhere, with two fasteners on the front.
· Uses a holding bushing with a safety lock mechanism.
· There is no need for concern about tools and the like falling while moving, ensuring peace of mind during use.
[Applications]
· For storing tools.

Part Number
VTL-88B SALE
VTL-1010B SALE
VTL-108B SALE
VTL-810B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of storage holders
(piece)
Trusco Code Mass
(kg)
Number of Steps Amount Of Content

฿ 59,685.00

฿ 51,478.31

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1500 BT-50 64 266-1471 60.6 8 1 unit

฿ 67,734.00

฿ 58,420.58

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1800 BT-40 100 266-1446 67.4 10 1 unit

฿ 63,874.00

฿ 55,091.33

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1800 BT-50 80 266-1454 70.8 10 1 unit

฿ 57,647.00

฿ 53,035.24

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 1500 BT-40 80 266-1462 57.8 8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1