(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
SAKAE
From: ฿ 34,274.68 |
---|
Days to Ship: 14 Day(s) |
Tooling Rack VTL Type (for BT50 with Safety Lock)
TRUSCO
From: ฿ 15,572.00 |
---|
Days to Ship: 40 Day(s) |
SAKAE
From: ฿ 27,584.76 |
---|
Days to Ship: 35 Day(s) |
Tooling Rack VTL Type (for BT40 with Safety Lock)
TRUSCO
From: ฿ 14,115.00 |
---|
Days to Ship: 40 Day(s) |
Tooling Storage Equal Load Capacity 80 kg / Step
TRUSCO
From: ฿ 99,932.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 15,351.00 |
---|
Days to Ship: 40 Day(s) |
Tooling case storage holder 3-6 pieces
TRUSCO
From: ฿ 1,775.00 |
---|
Days to Ship: Same day |
Tooling Rack VTL Type (with Anti-Static Vinyl Cover)
TRUSCO
From: ฿ 57,647.00 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Frontage(mm) |
Depth(mm) |
Height(mm) |
Uniform Load Resistance(kg/unit) |
Uniform Load Resistance(kg/stage) |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SAKAE | TRUSCO | SAKAE | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO |
Product Series | ||||||||
From | ฿ 34,274.68 | ฿ 15,572.00 | ฿ 27,584.76 | ฿ 14,115.00 | ฿ 99,932.00 | ฿ 15,351.00 | ฿ 1,775.00 | ฿ 57,647.00 |
Days to Ship | 14 Day(s) | 40 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | Same day | 40 Day(s) |
Product Type | Tooling rack | Tooling rack | Tooling rack | Tooling rack | Tooling storage | Tooling rack | Tool holder | Tooling storage |
Frontage(mm) | 1030 | 670 ~ 1030 | 790 ~ 1030 | 670 ~ 1030 | 750 ~ 960 | 670 ~ 1030 | 390 | 1040 |
Depth(mm) | 575 | 510 ~ 610 | 575 | 510 ~ 610 | 620 | 510 | 145 | 600 |
Height(mm) | 910 ~ 1330 | 650 ~ 1700 | 910 ~ 1330 | 650 ~ 1700 | 1500 ~ 1800 | 650 ~ 860 | 188 | 1500 ~ 1800 |
Uniform Load Resistance(kg/unit) | 280 ~ 420 | 150 ~ 640 | 320 ~ 360 | 150 ~ 640 | 400 ~ 700 | 150 ~ 320 | - | 640 |
Uniform Load Resistance(kg/stage) | - | 80 | - | 80 | 80 | 80 | - | 80 |
Main body: option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Loading...
How can we improve?
How can we improve?