(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling Storage Equal Load Capacity 80 kg / Step

Tooling Storage Equal Load Capacity 80 kg / Step

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 99,932.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTL-1500-BT40 SALE
VTL-1500-BT50 SALE
VTL-1500AD-BT40 SALE
VTL-1500AD-BT50 SALE
VTL-1500D-BT40 SALE
VTL-1500D-BT50 SALE
VTL-1800-BT40 SALE
VTL-1800-BT50 SALE
VTL-1800AD-BT40 SALE
VTL-1800AD-BT50 SALE
VTL-1800D-BT40 SALE
VTL-1800D-BT50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Details Type Number of storage holders
(piece)
Trusco Code Mass
(kg)
Number of Steps Amount Of Content

฿ 107,690.00

฿ 92,882.63

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Open Door Type BT-40 56 510-4301 88 8 1 unit

฿ 107,714.00

฿ 92,903.33

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Open Door Type BT-50 40 510-4297 90 8 1 unit

฿ 112,529.00

฿ 97,056.26

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Acrylic Door Type BT-40 56 510-4327 104 8 1 unit

฿ 112,529.00

฿ 97,056.26

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Acrylic Door Type BT-50 40 510-4319 106 8 1 unit

฿ 99,932.00

฿ 86,191.35

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Steel Door Type BT-40 56 510-4343 102 8 1 unit

฿ 99,932.00

฿ 86,191.35

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Steel Door Type BT-50 40 510-4335 104 8 1 unit

฿ 102,474.00

฿ 88,383.83

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Open Door Type BT-40 90 509-6995 115 10 1 unit

฿ 102,493.00

฿ 88,400.21

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Open Door Type BT-50 70 509-6987 120 10 1 unit

฿ 134,418.00

฿ 109,120.53

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Acrylic Door Type BT-40 90 509-7037 138 10 1 unit

฿ 134,418.00

฿ 109,120.53

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Acrylic Door Type BT-50 70 509-7029 143 10 1 unit

฿ 130,193.00

฿ 105,690.68

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Steel Door Type BT-40 90 509-7011 134 10 1 unit

฿ 130,193.00

฿ 105,690.68

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Steel Door Type BT-50 70 509-7002 139 10 1 unit

Basic Specifications

  • Product Type
    Tooling storage
  • Depth(mm)
    620
  • Uniform Load Resistance(kg/stage)
    80
  • Main body: option
    Main Body
  • Specifications
    With Safety Lock (for BT Shank)
  • Amount Of Content
    1 unit

Product Description

Cabinet type tooling tool storage.
[Features]
· 3 types: open door type, steel door type, acrylic door type.
· Uses a holding bushing with a safety lock mechanism.
· There is no need for concern about tools and the like falling while moving, ensuring peace of mind during use.
[Applications]
· For storing tools.

Part Number
VTL-1500-BT40 SALE
VTL-1500-BT50 SALE
VTL-1500AD-BT40 SALE
VTL-1500AD-BT50 SALE
VTL-1500D-BT40 SALE
VTL-1500D-BT50 SALE
VTL-1800-BT40 SALE
VTL-1800-BT50 SALE
VTL-1800AD-BT40 SALE
VTL-1800AD-BT50 SALE
VTL-1800D-BT40 SALE
VTL-1800D-BT50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Details Type Number of storage holders
(piece)
Trusco Code Mass
(kg)
Number of Steps Amount Of Content

฿ 107,690.00

฿ 92,882.63

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Open Door Type BT-40 56 510-4301 88 8 1 unit

฿ 107,714.00

฿ 92,903.33

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Open Door Type BT-50 40 510-4297 90 8 1 unit

฿ 112,529.00

฿ 97,056.26

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Acrylic Door Type BT-40 56 510-4327 104 8 1 unit

฿ 112,529.00

฿ 97,056.26

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Acrylic Door Type BT-50 40 510-4319 106 8 1 unit

฿ 99,932.00

฿ 86,191.35

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Steel Door Type BT-40 56 510-4343 102 8 1 unit

฿ 99,932.00

฿ 86,191.35

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 750 1500 400 Steel Door Type BT-50 40 510-4335 104 8 1 unit

฿ 102,474.00

฿ 88,383.83

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Open Door Type BT-40 90 509-6995 115 10 1 unit

฿ 102,493.00

฿ 88,400.21

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Open Door Type BT-50 70 509-6987 120 10 1 unit

฿ 134,418.00

฿ 109,120.53

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Acrylic Door Type BT-40 90 509-7037 138 10 1 unit

฿ 134,418.00

฿ 109,120.53

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Acrylic Door Type BT-50 70 509-7029 143 10 1 unit

฿ 130,193.00

฿ 105,690.68

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Steel Door Type BT-40 90 509-7011 134 10 1 unit

฿ 130,193.00

฿ 105,690.68

TOOL STORAGE CABINETS WITH SA 1 Piece(s) 40 Day(s) 960 1800 700 Steel Door Type BT-50 70 509-7002 139 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Green
●Equal Load Capacity(kg/stage):80
●SPQ(piece):1
●With safety lock(for BT shank)