(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling case storage holder 3-6 pieces (WNT50-3W)

Tooling case storage holder 3-6 pieces (WNT50-3W)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WNT30-6W SALE
WNT30-6YG SALE
WNT40-4W
WNT40-4YG
WNT50-3W
WNT50-3YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,800.00

฿ 1,260.18

TOOLINGCASES 1 Piece(s) Same day White BT/NT-30 6 393-0190 1.9 1 unit

฿ 1,800.00

฿ 1,260.18

TOOLING CASES 1 Piece(s) Same day Young Green BT/NT-30 6 393-0203 1.9 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 1 Day(s) White NT-40 4 393-0211 2 1 unit

฿ 1,775.00

TOOLING CASES 1 Piece(s) 12 Day(s) Young Green NT-40 4 393-0220 2 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 1 Day(s) White NT-50 3 393-0238 2.2 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 12 Day(s) Young Green NT-50 3 393-0246 2.2 1 unit

Basic Specifications

  • Product Type
    Tool holder
  • Frontage(mm)
    390
  • Depth(mm)
    145
  • Height(mm)
    188
  • Main body: option
    Main Body
  • Features
    It is a tooling box that can be placed on a wagon shelf plate or desk. It allows easy attachment/detachment to/from the machine in tooling replacement and has a handle for easy movement.
  • Notes
    It may not be usable depending on the interior dimensions of the wagon shelf plate.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Tool holder box that can be placed on the shelf of a cart or on a benchtop.
It is easy to attach and detach from the machine when exchanging the tool holder, and it is portable with handle.

Part Number
WNT30-6W SALE
WNT30-6YG SALE
WNT40-4W
WNT40-4YG
WNT50-3W
WNT50-3YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,800.00

฿ 1,260.18

TOOLINGCASES 1 Piece(s) Same day White BT/NT-30 6 393-0190 1.9 1 unit

฿ 1,800.00

฿ 1,260.18

TOOLING CASES 1 Piece(s) Same day Young Green BT/NT-30 6 393-0203 1.9 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 1 Day(s) White NT-40 4 393-0211 2 1 unit

฿ 1,775.00

TOOLING CASES 1 Piece(s) 12 Day(s) Young Green NT-40 4 393-0220 2 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 1 Day(s) White NT-50 3 393-0238 2.2 1 unit

฿ 1,793.00

TOOLING CASES 1 Piece(s) 12 Day(s) Young Green NT-50 3 393-0246 2.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tooling box that can be used placed on a shelf board of a wagon or on a desk.
●Easy to attach to and detach from the machine at the time of touring replacement and it is easy to move because it has a handle.

Specification

●W x D x H(mm):390 x 145 x 188
●SPQ(piece):1
●Dual Purpose for BT/NT

Warning

●Depending on the inner dimension of wagon shelf board, it may not be used. Please confirm.