(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling Rack VTL Type (for BT50 with Safety Lock) (VTL-35)

Tooling Rack VTL Type (for BT50 with Safety Lock) (VTL-35)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTL-35 SALE
VTL-35-AW SALE
VTL-35-YG SALE
VTL-48 SALE
VTL-48-AW SALE
VTL-48-YG SALE
VTL-55 SALE
VTL-55-AW SALE
VTL-55-YG SALE
VTL-68 SALE
VTL-68-AW SALE
VTL-68-YG SALE
VTL-85 SALE
VTL-85-AW SALE
VTL-85-YG SALE
VTL-88 SALE
VTL-88-AW SALE
VTL-88-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 Green BT-50 15 266-1187 16.7 1 unit

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 White BT-50 15 465-2711 16.7 1 unit

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 Young Green BT-50 15 465-2720 16.7 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 Green BT-50 32 266-1225 30 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 White BT-50 32 465-2797 30 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 Young Green BT-50 32 465-2801 30 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 Green BT-50 25 266-1276 23.9 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 White BT-50 25 465-2819 23.9 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 Young Green BT-50 25 465-2827 23.9 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 Green BT-50 48 266-1314 40.5 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 White BT-50 48 465-2878 40.5 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 Young Green BT-50 48 465-2886 40.5 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 Green BT-50 40 266-1365 34.8 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 White BT-50 40 465-2916 34.8 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 Young Green BT-50 40 465-2924 34.8 1 unit

฿ 43,083.00

฿ 39,636.36

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 Green BT-50 64 266-1403 52.2 1 unit

฿ 47,000.00

฿ 43,240.00

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 White BT-50 64 465-2959 52.2 1 unit

฿ 46,834.00

฿ 43,087.28

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 Young Green BT-50 64 465-2967 52.2 1 unit

Basic Specifications

  • Product Type
    Tooling rack
  • Uniform Load Resistance(kg/stage)
    80
  • Main body: option
    Main Body
  • Specifications
    With Safety Lock (for BT50 Shank)
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·With safety lock (for BT50 shank)
·Uniformly distributed load capacity (kg/tier): 80

Part Number
VTL-35 SALE
VTL-35-AW SALE
VTL-35-YG SALE
VTL-48 SALE
VTL-48-AW SALE
VTL-48-YG SALE
VTL-55 SALE
VTL-55-AW SALE
VTL-55-YG SALE
VTL-68 SALE
VTL-68-AW SALE
VTL-68-YG SALE
VTL-85 SALE
VTL-85-AW SALE
VTL-85-YG SALE
VTL-88 SALE
VTL-88-AW SALE
VTL-88-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 Green BT-50 15 266-1187 16.7 1 unit

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 White BT-50 15 465-2711 16.7 1 unit

฿ 15,572.00

฿ 14,324.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 650 150 Young Green BT-50 15 465-2720 16.7 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 Green BT-50 32 266-1225 30 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 White BT-50 32 465-2797 30 1 unit

฿ 28,148.00

฿ 25,896.16

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 860 320 Young Green BT-50 32 465-2801 30 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 Green BT-50 25 266-1276 23.9 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 White BT-50 25 465-2819 23.9 1 unit

฿ 24,182.00

฿ 22,247.44

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 510 1070 250 Young Green BT-50 25 465-2827 23.9 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 Green BT-50 48 266-1314 40.5 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 White BT-50 48 465-2878 40.5 1 unit

฿ 37,470.00

฿ 34,472.40

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 510 1280 480 Young Green BT-50 48 465-2886 40.5 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 Green BT-50 40 266-1365 34.8 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 White BT-50 40 465-2916 34.8 1 unit

฿ 35,524.00

฿ 32,682.08

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 610 1700 400 Young Green BT-50 40 465-2924 34.8 1 unit

฿ 43,083.00

฿ 39,636.36

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 Green BT-50 64 266-1403 52.2 1 unit

฿ 47,000.00

฿ 43,240.00

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 White BT-50 64 465-2959 52.2 1 unit

฿ 46,834.00

฿ 43,087.28

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 610 1700 640 Young Green BT-50 64 465-2967 52.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Storage Holders:BT/NT50 x 15
●W x D x H(mm):670 x 510 x 650
●Equal Load Capacity(kg/piece):150
●Equal Load Capacity(kg/stage):80
●SPQ(piece):1
●With safety lock (for BT/NT 50 shank)