(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tooling Rack VTL Type (for BT40 with Safety Lock)

Tooling Rack VTL Type (for BT40 with Safety Lock)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,115.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTL-37 SALE
VTL-37-AW SALE
VTL-37-YG SALE
VTL-57 SALE
VTL-57-AW SALE
VTL-57-YG SALE
VTL-87 SALE
VTL-87-AW SALE
VTL-87-YG SALE
VTL-410 SALE
VTL-410-AW SALE
VTL-410-YG SALE
VTL-610 SALE
VTL-610-AW SALE
VTL-610-YG SALE
VTL-810 SALE
VTL-810-AW SALE
VTL-810-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 14,115.00

฿ 12,984.39

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 650 150 Green BT-40 21 266-1195 16.2 1 unit

฿ 15,399.00

฿ 14,167.08

TOOLING RACKS 1 Piece(s) 10 Day(s) 670 510 650 150 White BT-40 21 465-2738 16.2 1 unit

฿ 14,115.00

฿ 12,984.39

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 650 150 Young Green BT-40 21 465-2746 16.2 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 Green BT-40 35 266-1284 22.8 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 White BT-40 35 465-2835 22.8 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 Young Green BT-40 35 465-2843 22.8 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 Green BT-40 56 266-1373 33 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 White BT-40 56 465-2932 33 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 Young Green BT-40 56 465-2941 33 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 Green BT-40 40 266-1209 28.6 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 White BT-40 40 465-2754 28.6 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 Young Green BT-40 40 465-2762 28.6 1 unit

฿ 32,918.00

฿ 30,284.56

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 Green BT-40 60 266-1292 39 1 unit

฿ 35,911.00

฿ 33,038.12

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 White BT-40 60 465-2851 39 1 unit

฿ 35,911.00

฿ 33,038.12

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 Young Green BT-40 60 465-2860 39 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 Green BT-40 80 266-1381 49.4 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 White BT-40 80 465-2894 49.4 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 Young Green BT-40 80 465-2908 49.4 1 unit

Basic Specifications

  • Product Type
    Tooling rack
  • Uniform Load Resistance(kg/stage)
    80
  • Main body: option
    Main Body
  • Specifications
    With Safety Lock (for BT40 Shank)
  • Amount Of Content
    1 unit

Product Description

Tooling rack with safety lock
[Features]
· There is no need for concern about tools and the like falling while moving
[Applications]
· For storing tools in any location.

Part Number
VTL-37 SALE
VTL-37-AW SALE
VTL-37-YG SALE
VTL-57 SALE
VTL-57-AW SALE
VTL-57-YG SALE
VTL-87 SALE
VTL-87-AW SALE
VTL-87-YG SALE
VTL-410 SALE
VTL-410-AW SALE
VTL-410-YG SALE
VTL-610 SALE
VTL-610-AW SALE
VTL-610-YG SALE
VTL-810 SALE
VTL-810-AW SALE
VTL-810-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 14,115.00

฿ 12,984.39

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 650 150 Green BT-40 21 266-1195 16.2 1 unit

฿ 15,399.00

฿ 14,167.08

TOOLING RACKS 1 Piece(s) 10 Day(s) 670 510 650 150 White BT-40 21 465-2738 16.2 1 unit

฿ 14,115.00

฿ 12,984.39

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 650 150 Young Green BT-40 21 465-2746 16.2 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 Green BT-40 35 266-1284 22.8 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 White BT-40 35 465-2835 22.8 1 unit

฿ 23,796.00

฿ 21,892.32

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 510 1070 250 Young Green BT-40 35 465-2843 22.8 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 Green BT-40 56 266-1373 33 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 White BT-40 56 465-2932 33 1 unit

฿ 34,960.00

฿ 32,163.20

TOOLING RACKS 1 Piece(s) 20 Day(s) 670 610 1700 400 Young Green BT-40 56 465-2941 33 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 Green BT-40 40 266-1209 28.6 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 White BT-40 40 465-2754 28.6 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 860 320 Young Green BT-40 40 465-2762 28.6 1 unit

฿ 32,918.00

฿ 30,284.56

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 Green BT-40 60 266-1292 39 1 unit

฿ 35,911.00

฿ 33,038.12

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 White BT-40 60 465-2851 39 1 unit

฿ 35,911.00

฿ 33,038.12

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 510 1280 480 Young Green BT-40 60 465-2860 39 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 Green BT-40 80 266-1381 49.4 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 White BT-40 80 465-2894 49.4 1 unit

฿ 44,966.00

฿ 41,368.72

TOOLING RACKS 1 Piece(s) 20 Day(s) 1030 610 1700 640 Young Green BT-40 80 465-2908 49.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Storage Holders:BT/NT40 x 21
●W x D x H(mm):670 x 510 x 650
●Equal Load Capacity(kg/piece):150
●Equal Load Capacity(kg/stage):80
●SPQ(piece):1
●With safety lock (for BT/NT 40 shank)