(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling Rack (for BT30)

Tooling Rack (for BT30)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 15,351.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VTL-311 SALE
VTL-311-AW SALE
VTL-311-YG SALE
VTL-417 SALE
VTL-417-AW SALE
VTL-417-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 Green BT-30 33 266-1179 15.7 1 unit

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 White BT-30 33 465-2690 15.7 1 unit

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 Young Green BT-30 33 465-2703 15.7 1 unit

฿ 24,729.00

฿ 22,750.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 Green BT-30 68 266-1217 27.9 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 White BT-30 68 465-2771 27.9 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 Young Green BT-30 68 465-2789 27.9 1 unit

Basic Specifications

  • Product Type
    Tooling rack
  • Depth(mm)
    510
  • Uniform Load Resistance(kg/stage)
    80
  • Main body: option
    Main Body
  • Specifications
    Without Safety Lock (for BT30 Shank)
  • Amount Of Content
    1 unit

Product Description

Number of storage holders: BT-30 has 33 pieces.

Part Number
VTL-311 SALE
VTL-311-AW SALE
VTL-311-YG SALE
VTL-417 SALE
VTL-417-AW SALE
VTL-417-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Uniform Load Resistance
(kg/unit)
Color Number of storage holders
(piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 Green BT-30 33 266-1179 15.7 1 unit

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 White BT-30 33 465-2690 15.7 1 unit

฿ 15,351.00

฿ 14,122.92

TOOLING RACKS 1 Piece(s) 40 Day(s) 670 650 150 Young Green BT-30 33 465-2703 15.7 1 unit

฿ 24,729.00

฿ 22,750.68

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 Green BT-30 68 266-1217 27.9 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 White BT-30 68 465-2771 27.9 1 unit

฿ 26,977.00

฿ 24,818.84

TOOLING RACKS 1 Piece(s) 40 Day(s) 1030 860 320 Young Green BT-30 68 465-2789 27.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Storage Holders:BT30 x 33
●W x D x H(mm):670 x 510 x 650
●Equal Load Capacity(kg/piece):150
●Equal Load Capacity(kg/stage):80
●SPQ(piece):1
●None Safety Lock(for BT 30 shank)