- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CX003
-
- Load Rating(t)
- 0.25
-
- Product Type
- Manual chain block
-
- Standard lifting height(m)
- 2.5
-
- Load Chain(m)
- 2.5
-
- Manual chain hoist(m)
- 2
-
- Minimum Distance Between Hooks(mm)
- 217
-
- Trusco Code
- 321-0189
-
- Mass(g)
- 2400
-
- Material (load chain)
- Special Alloy Steel
-
- Features
- It is equipped with an overload limiter (overload prevention device) as standard. The aluminum alloy steel body is compact and lightweight at only 2.4 kg in weight, making it portable. It takes little manual force to pull it, making the work smooth. It is equipped with a strong load chain (rupture stress: 1,000 N/mm²).
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,752.84
|
MANUAL CHAIN HOISTS
|
1 Piece(s)
|
|
5 Day(s)
|
1 unit |
Basic Specifications
-
- Load Rating(t)
- 0.25
-
- Product Type
- Manual chain block
-
- Standard lifting height(m)
- 2.5
-
- Load Chain(m)
- 2.5
-
- Manual chain hoist(m)
- 2
-
- Minimum Distance Between Hooks(mm)
- 217
-
- Trusco Code
- 321-0189
-
- Mass(g)
- 2400
-
- Material (load chain)
- Special Alloy Steel
-
- Features
- It is equipped with an overload limiter (overload prevention device) as standard. The aluminum alloy steel body is compact and lightweight at only 2.4 kg in weight, making it portable. It takes little manual force to pull it, making the work smooth. It is equipped with a strong load chain (rupture stress: 1,000 N/mm²).
-
- Amount Of Content
- 1 unit
Product Description
Ultra-compact and lightweight manual chain block with excellent portability. Offers light movement for smooth operation.
[Features]
· A small, lightweight (weight of 2.4 kg for the 250 kg type), and simple design.
· It adopts nickel-plated chain with shear stress of 1,000 N/mm2 and has superior toughness, corrosion resistance and abrasion resistance.
· Equipped with an overload limiter (overload prevention device) as standard.
· The aluminum alloy steel body is compact and lightweight at only 2.4 kg in weight, making it incredibly portable.
· Manual pulling force is low so work can be done smoothly. Fine adjustment of lifting and transfer is possible.
· Equipped with a powerful load chain (breaking stress 1,000 N/mm2).
[Applications]
· Ideal for lifting/lowering loads with manual operation.
Specifications of CX003
-
- Load Rating(t)
- 0.25
-
- Product Type
- Manual chain block
-
- Standard lifting height(m)
- 2.5
-
- Load Chain(m)
- 2.5
-
- Manual chain hoist(m)
- 2
-
- Minimum Distance Between Hooks(mm)
- 217
-
- Trusco Code
- 321-0189
-
- Mass(g)
- 2400
-
- Material (load chain)
- Special Alloy Steel
-
- Features
- It is equipped with an overload limiter (overload prevention device) as standard. The aluminum alloy steel body is compact and lightweight at only 2.4 kg in weight, making it portable. It takes little manual force to pull it, making the work smooth. It is equipped with a strong load chain (rupture stress: 1,000 N/mm²).
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,752.84
|
MANUAL CHAIN HOISTS
|
1 Piece(s)
|
|
5 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Overload limiter(overload prevention device) is standard equipment.
●Handpower is small and the work is smooth.
●Equipped with a strong load chain(breaking stress 1000N/mm2).Specification
●Rated Load(t):0.25
●Standard Lift(m):2.5
●Min Distance Between Hooks(mm):217
●Load Chain(m):2.5
●Hand Chain(m):2
●Working Temperature Range: -40°C to 60°C
●Hook Clutch with Sideways Prevention(common to upper and lower hooks)Materials
●Load Chain: Special Alloy Steel for Nickel Plate
●Hand Chain: SUS304
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?