(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pressure Rubber Hose

High Pressure Rubber Hose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of H3/8-2S

  • Product Model
    Other
  • Other
    Option
  • Maximum Use Pressure(MPa)
    70
  • Trusco Code
    356-8563
  • Mass(g)
    2100
  • Specifications 1
    With Single-Side Coupler
  • Body
    Nitrile Rubber (NBR)
  • Warning
    Hose type depends on pump, so check cylinder and pump couplers.
  • Hose Inner Diameter(mm)
    6.3
  • Hose Outer Diameter(mm)
    16.5
  • Attached Joint
    Screw-In Type (S-1H)
  • Length
    2m
  • Note
    Hose type depends on pump, so check cylinder and pump couplers.
  • Features
    This can be used for general manual pumps.
  • Amount Of Content
    1 pc.
Part Number
H3/8-2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,881.31

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Maximum Use Pressure(MPa)
    70
  • Trusco Code
    356-8563
  • Mass(g)
    2100
  • Specifications 1
    With Single-Side Coupler
  • Body
    Nitrile Rubber (NBR)
  • Warning
    Hose type depends on pump, so check cylinder and pump couplers.
  • Hose Inner Diameter(mm)
    6.3
  • Hose Outer Diameter(mm)
    16.5
  • Attached Joint
    Screw-In Type (S-1H)
  • Length
    2m
  • Note
    Hose type depends on pump, so check cylinder and pump couplers.
  • Features
    This can be used for general manual pumps.
  • Amount Of Content
    1 pc.

Product Description

Can be used for manual pumps in general.

Specifications of H3/8-2S

  • Product Model
    Other
  • Other
    Option
  • Maximum Use Pressure(MPa)
    70
  • Trusco Code
    356-8563
  • Mass(g)
    2100
  • Specifications 1
    With Single-Side Coupler
  • Body
    Nitrile Rubber (NBR)
  • Warning
    Hose type depends on pump, so check cylinder and pump couplers.
  • Hose Inner Diameter(mm)
    6.3
  • Hose Outer Diameter(mm)
    16.5
  • Attached Joint
    Screw-In Type (S-1H)
  • Length
    2m
  • Note
    Hose type depends on pump, so check cylinder and pump couplers.
  • Features
    This can be used for general manual pumps.
  • Amount Of Content
    1 pc.
Part Number
H3/8-2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,881.31

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for manual pumps in general.

Specification

●Hose Inner Diameter(mm):6.3
●Hose Outer Diameter(mm):16.5
●Accessory Coupler:Threaded Type(S-1H)
●SPQ(piece):1
●L: 2m
●With one side coupler
●Max Working Pressure: 70MPa

Materials

●Nitrile Rubber(NBR)

Warning

●Since the hose type model will change depending on the pump, please check the coupler of the cylinder and pump.