(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Pump (Lightweight, Small) (P-1B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-1B SALE
P-1B-AL
P-1D
P-8-R SALE
P-8D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Discharge Quantity (Low Pressure) When Operating
(cc)
Discharge Quantity (High Pressure) When Operating
(cc)
Effective Oil Quantity
(cm3)
Trusco Code Mass
(g)
Body Control Valve Amount Of Content

฿ 19,454.88

฿ 17,659.19

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 1 Day(s) Independent Control, Steel Type 13 2.3 600 165-4446 7000 Steel - 1 unit

฿ 31,577.20

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Aluminum Type 13 2.3 600 467-6904 48000 Aluminum - 1 unit

฿ 40,640.54

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Steel Type 13 2.3 600 467-6912 9000 Steel SMVT-43 1 unit

฿ 54,593.07

฿ 51,115.49

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Steel Type 31 3.1 1800 467-6921 13500 Steel - 1 unit

฿ 75,656.31

฿ 67,523.26

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Steel Type 31 3.1 1800 467-6939 15500 Steel SMVT-43 1 unit

Basic Specifications

  • Product Model
    Pump
  • Maximum Use Pressure(MPa)
    During High Pressure: 70 / During Low Pressure: 2
  • Discharge Aperture Diameter(Rc)
    Rc3/8
  • Features
    The safety valve, air valve operation valve, etc., will all be built-in, and unified with the oil tank, for lighter weight and smaller size.
  • Amount Of Content
    1 unit

Product Description

A hydraulic pump that allows a wide range of choices for the required amount of oil and the operating speed of the cylinder.
[Features]
·The safety valve, air valve operation valve, etc. are all built-in and integrated with the oil tank, making it lightweight and compact.
·Equipped with a two-speed function that automatically switches between high and low voltages (except for some models) to improve work efficiency.
·Maximum working pressure 70 MPa as standard.
[Applications]
·Widely used in worksites that require force, such as pressing, breaking, and bending.

Part Number
P-1B SALE
P-1B-AL
P-1D
P-8-R SALE
P-8D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Discharge Quantity (Low Pressure) When Operating
(cc)
Discharge Quantity (High Pressure) When Operating
(cc)
Effective Oil Quantity
(cm3)
Trusco Code Mass
(g)
Body Control Valve Amount Of Content

฿ 19,454.88

฿ 17,659.19

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 1 Day(s) Independent Control, Steel Type 13 2.3 600 165-4446 7000 Steel - 1 unit

฿ 31,577.20

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Aluminum Type 13 2.3 600 467-6904 48000 Aluminum - 1 unit

฿ 40,640.54

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Steel Type 13 2.3 600 467-6912 9000 Steel SMVT-43 1 unit

฿ 54,593.07

฿ 51,115.49

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Steel Type 31 3.1 1800 467-6921 13500 Steel - 1 unit

฿ 75,656.31

฿ 67,523.26

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Steel Type 31 3.1 1800 467-6939 15500 Steel SMVT-43 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is all built-in safety valve, air valve operation valve, etc., and integrated with the oil tank, so lightweight and compact.

Specification

●Max Working Pressure(MPa) Low Pressure:2
●Max Working Pressure(MPa) High Pressure:70
●Discharge Rate of 1 Operation(ml) Low Pressure:13.0
●Discharge Rate of 1 Operation(ml) High Pressure:2.3
●SPQ(piece):1

Materials

●Main Body: Steel