(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OJ Manual Hydraulic Pump (Single Acting Type)

OJ Manual Hydraulic Pump (Single Acting Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TWAS-0.7

  • Product Model
    Pump
  • Discharge Pressure (Low Pressure)(MPa)
    1
  • Discharge Pressure (High Pressure)(MPa)
    72
  • Discharge Quantity (Low Pressure) When Operating(ml)
    11
  • Discharge Quantity (High Pressure) When Operating(ml)
    2
  • Trusco Code
    457-4753
  • Mass(g)
    5800
  • Operating Liquid
    Tap Water
  • Hose Diameter
    Rc3/8
  • Surrounding Temperature Range
    Freezing Point or Above, 60° or Below
  • Effective Liquid Quantity(L)
    0.7
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type)
  • Specifications 3
    Manual Pump
  • Features
    The product is non-polluting as it can be used with tap water. Does not catch fire. Has a lightweight and compact stainless steel body.
  • Amount Of Content
    1 pc.
Part Number
TWAS-0.7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,468.69

฿ 37,732.36

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Pump
  • Discharge Pressure (Low Pressure)(MPa)
    1
  • Discharge Pressure (High Pressure)(MPa)
    72
  • Discharge Quantity (Low Pressure) When Operating(ml)
    11
  • Discharge Quantity (High Pressure) When Operating(ml)
    2
  • Trusco Code
    457-4753
  • Mass(g)
    5800
  • Operating Liquid
    Tap Water
  • Hose Diameter
    Rc3/8
  • Surrounding Temperature Range
    Freezing Point or Above, 60° or Below
  • Effective Liquid Quantity(L)
    0.7
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type)
  • Specifications 3
    Manual Pump
  • Features
    The product is non-polluting as it can be used with tap water. Does not catch fire. Has a lightweight and compact stainless steel body.
  • Amount Of Content
    1 pc.

Product Description

Hydraulic pump without risk of causing environmental contamination or ignition.
[Features]
· Lightweight/compact, made of stainless steel.
[Applications]
· Usable with tap water.

Specifications of TWAS-0.7

  • Product Model
    Pump
  • Discharge Pressure (Low Pressure)(MPa)
    1
  • Discharge Pressure (High Pressure)(MPa)
    72
  • Discharge Quantity (Low Pressure) When Operating(ml)
    11
  • Discharge Quantity (High Pressure) When Operating(ml)
    2
  • Trusco Code
    457-4753
  • Mass(g)
    5800
  • Operating Liquid
    Tap Water
  • Hose Diameter
    Rc3/8
  • Surrounding Temperature Range
    Freezing Point or Above, 60° or Below
  • Effective Liquid Quantity(L)
    0.7
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type)
  • Specifications 3
    Manual Pump
  • Features
    The product is non-polluting as it can be used with tap water. Does not catch fire. Has a lightweight and compact stainless steel body.
  • Amount Of Content
    1 pc.
Part Number
TWAS-0.7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,468.69

฿ 37,732.36

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1