(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic hose (RH6-2B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NH5-2B
RH6-2B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension (Major Diameter)
(mm)
Trusco Code Mass
(g)
Hose Material Amount Of Content

฿ 4,552.00

OPTIONSFORHYDRAULICJACKS(P 1 Piece(s) 5 Day(s) 13 457-4621 1300 Nylon 1 pc.

฿ 5,732.52

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) Same day 16.7 457-4630 1600 Rubber 1 pc.

Basic Specifications

  • Product Model
    Other
  • Attached Coupler
    B-6H
  • Inner Diameter(mm)
    6.3
  • Length(m)
    2
  • Maximum Use Pressure(MPa)
    72
  • Specifications 2
    With Single-Side Coupler
  • Features
    An Outstandingly Strong Hose Featuring Excellent Durability
  • Amount Of Content
    1 pc.

Product Description

A very robust hose with excellent durability.
There are 4 types.

Part Number
NH5-2B
RH6-2B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension (Major Diameter)
(mm)
Trusco Code Mass
(g)
Hose Material Amount Of Content

฿ 4,552.00

OPTIONSFORHYDRAULICJACKS(P 1 Piece(s) 5 Day(s) 13 457-4621 1300 Nylon 1 pc.

฿ 5,732.52

OPTIONS FOR HYDRAULIC JACKS(P 1 Piece(s) Same day 16.7 457-4630 1600 Rubber 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1