(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Osaka Jack, Manual Hydraulic Pump (Single Acting) (TWA-0.7)

Osaka Jack, Manual Hydraulic Pump (Single Acting) (TWA-0.7)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWA-0.3 SALE
TWA-0.7 SALE
TWA-0.9 SALE
TWA-1.3 SALE
TWA-2.3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity (Low Pressure) When Operating
(ml)
Discharge Quantity (High Pressure) When Operating
(ml)
Effective Oil Quantity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,303.72

฿ 11,474.45

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 12 Day(s) 5 1 0.3 457-4702 3500 1 unit

฿ 14,615.00

฿ 11,692.00

HYDRAULICJACKS(PUMPTYPE) 1 Piece(s) 17 Day(s) 11 2 0.7 457-4711 66000 1 unit

฿ 16,742.00

฿ 13,393.60

HYDRAULICJACKS(PUMPTYPE) 1 Piece(s) 17 Day(s) 11 2 0.9 457-4729 78000 1 unit

฿ 25,698.77

฿ 20,101.58

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 1 Day(s) 11 2 1.3 457-4737 85000 1 unit

฿ 48,125.63

฿ 35,742.91

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) 24 2 2.3 457-4745 13800 1 unit

Basic Specifications

  • Product Model
    Pump
  • Discharge Pressure (Low Pressure)(MPa)
    3
  • Discharge Pressure (High Pressure)(MPa)
    72
  • Discharge Aperture Diameter(Rc)
    3/8
  • Adaptable Power Jack
    S Type
  • Specifications 1
    Single Acting
  • Features
    A special material is utilized on the pump body to provide excellent durability. This injection-type pump automatically switches between two high and low pressure levels.
  • Amount Of Content
    1 unit

Product Description

Manual hydraulic pump. High/low pressure, 2-stage automatic switching discharge type.
[Features]
· The pump body utilizes special materials for superior durability.
· Compatible power jacks: S type.

Part Number
TWA-0.3 SALE
TWA-0.7 SALE
TWA-0.9 SALE
TWA-1.3 SALE
TWA-2.3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity (Low Pressure) When Operating
(ml)
Discharge Quantity (High Pressure) When Operating
(ml)
Effective Oil Quantity
(L)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,303.72

฿ 11,474.45

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 12 Day(s) 5 1 0.3 457-4702 3500 1 unit

฿ 14,615.00

฿ 11,692.00

HYDRAULICJACKS(PUMPTYPE) 1 Piece(s) 17 Day(s) 11 2 0.7 457-4711 66000 1 unit

฿ 16,742.00

฿ 13,393.60

HYDRAULICJACKS(PUMPTYPE) 1 Piece(s) 17 Day(s) 11 2 0.9 457-4729 78000 1 unit

฿ 25,698.77

฿ 20,101.58

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 1 Day(s) 11 2 1.3 457-4737 85000 1 unit

฿ 48,125.63

฿ 35,742.91

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) 24 2 2.3 457-4745 13800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1