(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Jack Single Acting Type E Type Lifting Power 50–230 kN

Power Jack Single Acting Type E Type Lifting Power 50–230 kN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,690.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E5S1.5
E5S2.5
E5S7.5
E10S2.5
E10S5
E10S10
E23S2.5 SALE
E23S5
E23S10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Saddle Diameter
(mm)
Specifications 1 Amount Of Content

฿ 8,690.93

HYDRAULIC CYLINDER 1 Piece(s) 12 Day(s) 50 15 41×65 38 45 11 7.07 457-4397 1400 25 Single Acting 1 unit

฿ 9,029.49

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 50 25 42 38 97 18 7.07 457-4401 1500 25 Single Acting 1 unit

฿ 11,191.54

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 50 75 42 53 157 53 7.07 457-4419 2000 25 Double Acting Type 1 unit

฿ 9,731.72

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 100 25 57 53 90 37 14.52 457-4273 2100 38 Single Acting 1 unit

฿ 10,422.00

JACK 1 Piece(s) 17 Day(s) 100 50 57 85 125 73 14.52 457-4281 2600 35 Single Acting 1 unit

฿ 11,844.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 100 100 57 - 178 146 14.52 457-4265 3300 35 Single Acting 1 unit

฿ 14,660.50

฿ 12,263.51

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 230 25 85 - 116 83 33.18 457-4320 5000 50 Single Acting 1 unit

฿ 12,029.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 230 50 85 - 150 166 33.18 457-4338 6500 50 Single Acting 1 unit

฿ 16,890.00

฿ 13,512.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 230 100 85 - 202 332 33.18 457-4311 8000 50 Single Acting 1 unit

Basic Specifications

  • Product Model
    Jack
  • Coupler Screw Diameter
    NPT3/8
  • Features
    Combination of manual and electric hydraulic pump can be chosen freely. Cylinder and piston is strength material which is heat processed with SCM435.
  • Amount Of Content
    1 unit

Product Description

Single‑acting type pump jack.
[Features]
· Freely selectable combinations with manual or electric hydraulic pumps.
· The cylinder and piston are a strong material heat treated by SCM435.

Part Number
E5S1.5
E5S2.5
E5S7.5
E10S2.5
E10S5
E10S10
E23S2.5 SALE
E23S5
E23S10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Saddle Diameter
(mm)
Specifications 1 Amount Of Content

฿ 8,690.93

HYDRAULIC CYLINDER 1 Piece(s) 12 Day(s) 50 15 41×65 38 45 11 7.07 457-4397 1400 25 Single Acting 1 unit

฿ 9,029.49

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 50 25 42 38 97 18 7.07 457-4401 1500 25 Single Acting 1 unit

฿ 11,191.54

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 50 75 42 53 157 53 7.07 457-4419 2000 25 Double Acting Type 1 unit

฿ 9,731.72

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 100 25 57 53 90 37 14.52 457-4273 2100 38 Single Acting 1 unit

฿ 10,422.00

JACK 1 Piece(s) 17 Day(s) 100 50 57 85 125 73 14.52 457-4281 2600 35 Single Acting 1 unit

฿ 11,844.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 100 100 57 - 178 146 14.52 457-4265 3300 35 Single Acting 1 unit

฿ 14,660.50

฿ 12,263.51

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 230 25 85 - 116 83 33.18 457-4320 5000 50 Single Acting 1 unit

฿ 12,029.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 230 50 85 - 150 166 33.18 457-4338 6500 50 Single Acting 1 unit

฿ 16,890.00

฿ 13,512.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 230 100 85 - 202 332 33.18 457-4311 8000 50 Single Acting 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1