(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Jack Single Acting Type Low Body Jack Lifting Power 100–1000 kN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,383.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EL10S3.5
EL20S4.5 SALE
EL30S6 SALE
EL50S6 SALE
EL100S5.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,383.34

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 35 70 38 86 51 14.52 457-4486 2400 1 unit

฿ 15,391.67

฿ 12,361.05

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 200 45 85 50 100 127 28.27 457-4494 3800 1 unit

฿ 22,730.00

฿ 20,404.72

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 300 60 100 57 120 265 44.18 457-4508 6000 1 unit

฿ 29,533.34

฿ 21,972.80

HYDRAULIC CYLINDER 1 Piece(s) 5 Day(s) 500 60 125 75 122 425 70.88 457-4516 10500 1 unit

฿ 45,960.76

฿ 37,871.67

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 1000 55 170 120 141 787 143.14 457-4478 22000 1 unit

Basic Specifications

  • Product Model
    Jack
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type. Single Acting Type
  • Features
    Low Type Hydraulic Jack is used for lifting with minimum gap and for fine adjustment in machine installation. Hydraulic pump is selected based on the number of jacks connected and the required oil quantity. Single-acting type with built-in spring, single high-pressure hose reciprocating.
  • Amount Of Content
    1 unit

Product Description

Single‑acting type power jack with a built-in spring.
[Features]
· Reciprocates by a single high‑pressure hose.
· The hydraulic pump is selected according to the number of connected jacks and the required oil quantity.
[Applications]
· For lifting in extremely small spaces and finely adjusting machinery installations.

Part Number
EL10S3.5
EL20S4.5 SALE
EL30S6 SALE
EL50S6 SALE
EL100S5.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,383.34

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 35 70 38 86 51 14.52 457-4486 2400 1 unit

฿ 15,391.67

฿ 12,361.05

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 200 45 85 50 100 127 28.27 457-4494 3800 1 unit

฿ 22,730.00

฿ 20,404.72

HYDRAULIC CYLINDER 1 Piece(s) 1 Day(s) 300 60 100 57 120 265 44.18 457-4508 6000 1 unit

฿ 29,533.34

฿ 21,972.80

HYDRAULIC CYLINDER 1 Piece(s) 5 Day(s) 500 60 125 75 122 425 70.88 457-4516 10500 1 unit

฿ 45,960.76

฿ 37,871.67

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 1000 55 170 120 141 787 143.14 457-4478 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1