- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hydraulic rubber hose 2M (R3/8 with coupling)
Specifications of MS-40T
-
- Product Type
- Other
-
- Other
- Option
-
- Length(m)
- 2
-
- Hose I.D.(mm)
- φ 6.3
-
- Hose outer diameter(mm)
- φ16.7
-
- Trusco Code
- 395-6563
-
- Mass(g)
- 1500
-
- Included fittings
- PT 1/4 (Pump Side / Cylinder Side)
-
- Features
- A rubber hose for a hydraulic pump.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,612.00
|
OPTIONS FOR HYDRAULIC JACKS(P
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Other
- Option
-
- Length(m)
- 2
-
- Hose I.D.(mm)
- φ 6.3
-
- Hose outer diameter(mm)
- φ16.7
-
- Trusco Code
- 395-6563
-
- Mass(g)
- 1500
-
- Included fittings
- PT 1/4 (Pump Side / Cylinder Side)
-
- Features
- A rubber hose for a hydraulic pump.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
Rubber hose for hydraulic pumps.
[Applications]
Compatible pump is MP4-S.
[Length]2 m
Specifications of MS-40T
-
- Product Type
- Other
-
- Other
- Option
-
- Length(m)
- 2
-
- Hose I.D.(mm)
- φ 6.3
-
- Hose outer diameter(mm)
- φ16.7
-
- Trusco Code
- 395-6563
-
- Mass(g)
- 1500
-
- Included fittings
- PT 1/4 (Pump Side / Cylinder Side)
-
- Features
- A rubber hose for a hydraulic pump.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,612.00
|
OPTIONS FOR HYDRAULIC JACKS(P
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?