(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Chemical Protection Clothing MG2000P (MG2000P-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG2000P-L
MG2000P-M
MG2000P-S
MG2000P-XL
MG2000P-XXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 176~182 100~108 422-3691 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 170~176 92~100 422-3705 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

65 Day(s) S 164~170 84~92 422-3713 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 182~188 108~116 422-3721 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) XXL 188~194 116~124 422-3730 1 Bag (10 Pairs)

Basic Specifications

  • Standard
    JIS standard product
  • Specifications
    JIS T 8115: 2010 Standard Type 4/5/6 Compliant Part (for protection against sprays, particles. and mist). For use and discard.
  • Mass(g)
    2200
  • Use 1
    Coating work
  • Use 2
    Dioxin Level 2, Level 3
  • Material Quality
    Polypropylene (PP), Polyethylene (PE)
  • Features 1
    Spray (flow rate approx. 1.14 L/sec), Prevents particulate matter and mist (flow rate approx. 0.47 L/sec)
  • Features 2
    Useful in protection from infectious agents, contamination and static electricity due to radioactive dust.
  • Features 3
    Designed to fit Japanese people's body shape, with a loose neck.
  • Color
    White
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

[Features]
· Water pressure resistance of 2,000 mm or more makes it ideal for wet work.
· The product prevents spray (flow rate ~ 1.14 L/min), particulate matter and mist (flow rate ~ 0.47 L/min)
· Protection against contamination by infectious materials, radioactive dust, static electricity, etc. is also possible.
· Designed to fit the Japanese body shape with a loose-fitting neck.

[Application]
· Coating operation
· Level 2, Level 3 dioxin level.

Part Number
MG2000P-L
MG2000P-M
MG2000P-S
MG2000P-XL
MG2000P-XXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 176~182 100~108 422-3691 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 170~176 92~100 422-3705 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

65 Day(s) S 164~170 84~92 422-3713 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 182~188 108~116 422-3721 1 Bag (10 Pairs)

฿ 8,772.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) XXL 188~194 116~124 422-3730 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1