(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Chemical Protection Clothing MC4000 (MC4000-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC4000-L
MC4000-M
MC4000-S
MC4000-XL
MC4000-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 176~182 100~108 422-3641 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 170~176 92~100 422-3659 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 14 Day(s) S 164~170 84~92 422-3667 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XL 182~188 108~116 422-3675 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XXL 188~194 116~124 422-3683 1 Pair

Basic Specifications

  • Standard
    JIS standard product
  • Specifications
    JIS T 8115: 2010 Standard Type 3/4/5 (for protection against liquids, sprays, and particles). For use and discard.
  • Mass(g)
    600
  • Use 1
    Petrochemical products
  • Use 2
    Tank interior cleaning for industrial applications.
  • Use 3
    Sewage treatment
  • Material Quality
    Polypropylene (PP), Special Film
  • Features 1
    This product boasts high protective properties.
  • Features 2
    Highly effective barrier demonstrated through permeation testing and penetration testing.
  • Features 3
    It has a double fastener.
  • Features 4
    Hood, cuff, waist, and ankle portions contain elastic strings.
  • Color
    Green
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Boasts high performance protection.
· Delivers a high barrier effect; performance supported by penetration and permeability testing.
· Has a double fastener.
· The hood, cuffs, waist, and ankle cuffs contain elastic bands.
[Applications]
· Petrochemical products.
· Cleaning inside industrial tanks.
· Wastewater processing.

Part Number
MC4000-L
MC4000-M
MC4000-S
MC4000-XL
MC4000-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 176~182 100~108 422-3641 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 170~176 92~100 422-3659 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 14 Day(s) S 164~170 84~92 422-3667 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XL 182~188 108~116 422-3675 1 Pair

฿ 5,432.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XXL 188~194 116~124 422-3683 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1