(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Chemical Protection Clothing MC3000 (MC3000-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC3000-L
MC3000-M
MC3000-S
MC3000-XL
MC3000-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) L 176~182 100~108 422-3594 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 170~176 92~100 422-3608 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) S 164~170 84~92 422-3616 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XL 182~188 108~116 422-3624 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) XXL 188~194 116~124 422-3632 1 Pair

Basic Specifications

  • Standard
    JIS standard product
  • Specifications
    JIS T 8115: 2010 Standard Type 3/4/5/6 (for protection against liquids, sprays, particles, and mist). For use and discard.
  • Mass(g)
    300
  • Use 1
    Pharmaceutical plant
  • Use 2
    Tank Interior Cleaning
  • Material Quality
    Polypropylene (PP), Special Film
  • Features 1
    It is a lightweight protective clothing that protects against violently splashed liquids.
  • Features 2
    Highly effective barrier demonstrated through permeation testing and penetration testing.
  • Features 3
    It has a double fastener.
  • Features 4
    Hood, cuff, waist, and ankle portions contain elastic strings.
  • Color
    Yellow
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Lightweight protective clothing protects against heavily splashing liquids.
· High barrier effect supported by permeation and penetration tests.
· Double fasteners.
· The hood, cuffs, girth and ankle area have elastic bands.

[Application]
· Pharmaceutical factories.
· Tank interior cleaning.

Part Number
MC3000-L
MC3000-M
MC3000-S
MC3000-XL
MC3000-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) L 176~182 100~108 422-3594 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 170~176 92~100 422-3608 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) S 164~170 84~92 422-3616 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) XL 182~188 108~116 422-3624 1 Pair

฿ 2,216.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) XXL 188~194 116~124 422-3632 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The 3-layer fabric shows excellent permeation resistance, mainly for inorganic pharmaceutical products. 
●Double fasteners and double sleeves.

Usage

●Chemical substance handling work.

Specification

●Color:Yellow
●JIS T 8115: 2010 Standard Type 3, 4, 5, 6 (for fluid or liquid, spray, suspended solid dust, mist protection)

Materials

●Polypropylene(PP)

Warning

●Recommends using only once.
●Please check the dimensional table since the size is overseas standard.