(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TC-L |
TC-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Dress length (cm) |
Applicable Chest Measurment (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,086.67 |
PROTECTIVE CLOTHES | 1 Piece(s) | 10 Day(s) | L | 174~182 | 100~108 | 337-2235 | 320 | 1 Pair | ||
฿ 1,081.67 |
PROTECTIVE CLOTHES | 1 Piece(s) | 10 Day(s) | M | 168~176 | 92~100 | 375-0159 | 280 | 1 Pair |
Chemical protective clothing for handling inorganic chemicals.
[Features]
· Lightweight but can handle both chemical substances and biohazards.
· Lightweight and flexible allowing the wearer to work comfortably.
· Does not contain halogen substances, simplifying disposal.
· The design features an anti-static finish and fits to the wearer's body so that it's easy to move, even during difficult work.
[Applications]
· Ideal for tank cleaning and inspection, dirty work in polluted areas, disposing of hazardous substances, etc.
· Ideal for PCB processing, military related work, the petrochemicals industry, emergency response - handling effluent and dealing with accidents, medical related work, etc.
· Ideal for disease and disaster countermeasures, firefighters (rescue workers), chemical manufacturing, pharmaceutical production, responding to terrorism, etc.
Part Number |
---|
TC-L |
TC-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Dress length (cm) |
Applicable Chest Measurment (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,086.67 |
PROTECTIVE CLOTHES | 1 Piece(s) | 10 Day(s) | L | 174~182 | 100~108 | 337-2235 | 320 | 1 Pair | ||
฿ 1,081.67 |
PROTECTIVE CLOTHES | 1 Piece(s) | 10 Day(s) | M | 168~176 | 92~100 | 375-0159 | 280 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?