(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5000-B |
5300-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inhalation Resistance (Pa) |
Detail Type | Mass (g) |
Trusco Code | Specifications | Time limit of use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157.86 |
DISPABLE DUST RESPIRATORS | 20 Piece(s) | 12 Day(s) | 50 or Less | No ventilation valves | 13 | 421-8884 | Japan National Certification, DS2, Approved Product (TM281) Side Band Type | 12 hour | 1 pc. | ||
฿ 204.80 |
DISPABLE DUST RESPIRATORS | 10 Piece(s) | 12 Day(s) | 70 or Less | With ventilation valves | 19 | 421-8906 | Japan National Certification, DS2, Approved Product (TM282) Side Band Type | 14 hour | 1 pc. |
[Features]
· No metal parts.
[Applications]
· Welding work, polishing and grinding work, crushing work, and other work handling powders.
Part Number |
---|
5000-B |
5300-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inhalation Resistance (Pa) |
Detail Type | Mass (g) |
Trusco Code | Specifications | Time limit of use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157.86 |
DISPABLE DUST RESPIRATORS | 20 Piece(s) | 12 Day(s) | 50 or Less | No ventilation valves | 13 | 421-8884 | Japan National Certification, DS2, Approved Product (TM281) Side Band Type | 12 hour | 1 pc. | ||
฿ 204.80 |
DISPABLE DUST RESPIRATORS | 10 Piece(s) | 12 Day(s) | 70 or Less | With ventilation valves | 19 | 421-8906 | Japan National Certification, DS2, Approved Product (TM282) Side Band Type | 14 hour | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?