(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask (Small Size Overhead Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • From :
    ฿ 146.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5000-A
5300-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inhalation Resistance
(Pa)
Detail Type Mass
(g)
Trusco Code Specifications Time limit of use Amount Of Content

฿ 157.71

DISPABLE DUST RESPIRATORS 20 Piece(s) 1 Day(s) 50 or Less No ventilation valves 12 421-8876 National Certification DS2 Certified Product (No. TM287), Headband Type 12 hour 1 pc.

฿ 146.38

DISPABLE DUST RESPIRATORS 10 Piece(s) 1 Day(s) 70 or Less With ventilation valves 19 421-8892 National Certification DS2 Certified Product (No. TM288), Headband Type 14 hour 1 pc.

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency (%)
    95 or more
  • Material Quality
    Non‐Woven Fabric
  • Use
    Powder handling work such as welding, polishing, grinding, and pulverizing.
  • Features
    Metal parts are not used.
  • Amount Of Content
    1 pc.

Product Description

A high-performance dust mask that has passed the national test (DS3 category), taking comfort and durability into consideration.
[Features]
·Easy-to-use disposable type.
·The size is small, and the length of the headband can be adjusted freely.
·The nose seal prevents stuffiness and leakage.
·Since no metal parts are used, it is easy to sort the product when disposing of it.
·You can choose from two types with an inhalation resistance (Pa) of 50 or less and 70 or less depending on the purpose of use.
[Applications]
·Can be used for work that involves handling powder such as welding, polishing, grinding, and pulverizing.

Part Number
5000-A
5300-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inhalation Resistance
(Pa)
Detail Type Mass
(g)
Trusco Code Specifications Time limit of use Amount Of Content

฿ 157.71

DISPABLE DUST RESPIRATORS 20 Piece(s) 1 Day(s) 50 or Less No ventilation valves 12 421-8876 National Certification DS2 Certified Product (No. TM287), Headband Type 12 hour 1 pc.

฿ 146.38

DISPABLE DUST RESPIRATORS 10 Piece(s) 1 Day(s) 70 or Less With ventilation valves 19 421-8892 National Certification DS2 Certified Product (No. TM288), Headband Type 14 hour 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Metal parts are not used.

Usage

●Powder handling work such as welding works, polishing work, grinding work, crushing work.

Specification

●Q'ty Per Pack(sheet):10
●Particle Collection Efficiency(%):95 or more
●Intake Resistance(Pa):70 or less
●Time Limit of Working: 14 hours
●National Certification DS2 Accepted Product(No. TM288)
●Head Type

Materials

●Non-Woven Fabric