(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask DS2

Disposable Dust Mask DS2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • ป้องกันฝุ่น PM 2.5 ด้วยหน้ากากอนามัยมาตรฐาน DS2 พร้อมส่ง
  • ส่วนลดพิเศษ Discount 10% สำหรับสินค้ารหัส TR-3100B (วันนี้ ถึง 31 มกราคม 2563)
  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TR-3600B

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Type Details
    Head fitting belt hook adjustable type
  • Intake Resistance(Pa)
    50 or Less
  • Particle collection efficiency (%)
    95 or more
  • Structure
    Contains Activated Carbon / 3 Layer Structure
  • Trusco Code
    363-3080
  • Mass(g)
    17
  • National Certification
    National Certification DS2, Qualified Product (No. 468)
  • Usage limit time
    14 hours
  • Application
    For welding work, polishing, grinding work, unpleasant smell during grinder work, and work in which odor of organic solvent is generated.
  • Features
    The new belt hook for free adjustment of length has been adopted.
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
TR-3600B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,123.88

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 Sheets)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Type Details
    Head fitting belt hook adjustable type
  • Intake Resistance(Pa)
    50 or Less
  • Particle collection efficiency (%)
    95 or more
  • Structure
    Contains Activated Carbon / 3 Layer Structure
  • Trusco Code
    363-3080
  • Mass(g)
    17
  • National Certification
    National Certification DS2, Qualified Product (No. 468)
  • Usage limit time
    14 hours
  • Application
    For welding work, polishing, grinding work, unpleasant smell during grinder work, and work in which odor of organic solvent is generated.
  • Features
    The new belt hook for free adjustment of length has been adopted.
  • Amount Of Content
    1 Box (10 Sheets)

Product Description

[Features]
· The new belt hook for free adjustment of length has been adopted.
[Applications]
· For welding work, polishing, grinding work, grinder work.
· For work generating unpleasant odors or organic solvent odors.

Specifications of TR-3600B

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Type Details
    Head fitting belt hook adjustable type
  • Intake Resistance(Pa)
    50 or Less
  • Particle collection efficiency (%)
    95 or more
  • Structure
    Contains Activated Carbon / 3 Layer Structure
  • Trusco Code
    363-3080
  • Mass(g)
    17
  • National Certification
    National Certification DS2, Qualified Product (No. 468)
  • Usage limit time
    14 hours
  • Application
    For welding work, polishing, grinding work, unpleasant smell during grinder work, and work in which odor of organic solvent is generated.
  • Features
    The new belt hook for free adjustment of length has been adopted.
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
TR-3600B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,123.88

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1