(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Painting Mask DPM-77TM

Painting Mask DPM-77TM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DPM-77TM

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Length × width(mm)
    117×97
  • Size
    M
  • Trusco Code
    137-2017
  • Mass(g)
    150
  • Replacement Parts
    Canister: DPM-77TMF (Sold Separately)
  • National Certification
    National Certification Division S1, Qualified Product (No. TN5)
  • Accessory
    Category S1 Absorption Can for Organic Gas, with Anti-Dust Mechanism
  • Application
    Painting work using organic solvent (work during cleaning and bonding)
  • Features
    It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, gasoline. It is a small, compact mask. The new design guarantees a wide field of vision. The part that touches the face during installation contains styrene elastomer that is easy on the skin.
  • Amount Of Content
    1 pc.
Part Number
DPM-77TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 687.00

GAS RESPIRATORS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Length × width(mm)
    117×97
  • Size
    M
  • Trusco Code
    137-2017
  • Mass(g)
    150
  • Replacement Parts
    Canister: DPM-77TMF (Sold Separately)
  • National Certification
    National Certification Division S1, Qualified Product (No. TN5)
  • Accessory
    Category S1 Absorption Can for Organic Gas, with Anti-Dust Mechanism
  • Application
    Painting work using organic solvent (work during cleaning and bonding)
  • Features
    It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, gasoline. It is a small, compact mask. The new design guarantees a wide field of vision. The part that touches the face during installation contains styrene elastomer that is easy on the skin.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, and gasoline.
· Lightweight and compact mask.
· A wider field of view can be secured with this new design.
· Skin friendly styrene elastomer is used for the parts that have contact with the face.
[Applications]
· Painting work using organic solvents. (Work during cleaning and bonding)

Specifications of DPM-77TM

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Length × width(mm)
    117×97
  • Size
    M
  • Trusco Code
    137-2017
  • Mass(g)
    150
  • Replacement Parts
    Canister: DPM-77TMF (Sold Separately)
  • National Certification
    National Certification Division S1, Qualified Product (No. TN5)
  • Accessory
    Category S1 Absorption Can for Organic Gas, with Anti-Dust Mechanism
  • Application
    Painting work using organic solvent (work during cleaning and bonding)
  • Features
    It removes gas produced from organic solvents such as thinner, toluene, perchlene, xylene, gasoline. It is a small, compact mask. The new design guarantees a wide field of vision. The part that touches the face during installation contains styrene elastomer that is easy on the skin.
  • Amount Of Content
    1 pc.
Part Number
DPM-77TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 687.00

GAS RESPIRATORS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Remove gases generated from organic solvents such as thinner, toluene, perclene, xylene, and gasoline.
●While it is worn, the part that touches the face uses styrenic elastomer that is gentle to the skin.

Usage

●Coating work that uses organic solvents.(during cleaning and bonding work)

Specification

●Size:M
●Height(mm):117
●Width(mm):97
●SPQ(piece):10
●National Certification S1 Classification Accepted Product (No. TN 5)
●Classification S1 with dust-proof function with a canister for organic gas