(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, Dry Membrane, D-321R (Dry Membrane Lubricant) (D321R-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D321R-02
D321R-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 1,482.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 10 Day(s) 10 122-9711 260 1 pc (223 ml)

฿ 7,610.81

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) - 122-9729 1200 1 Can (1,000 ml)

Basic Specifications

  • Type
    Spray
  • Operating Temperature Range(°C)
    -180~450
  • Color
    Black
  • Main Ingredient
    Molybdenum Disulfide, Graphite, Inorganic Binder
  • Application 1
    For lubrication of machinery, assembly, and seizure prevention
  • Features 1
    Dip spray processed.
  • Features 2
    Exhibits durability and load resistance.

Product Description

Room temperature curing anti-seizure lubricant with excellent durability and load resistance.
[Features]
· Room temperature curing type dry film.
· Dip/spray processed.
· Exhibits durability and load resistance.
· Operating temperature range: -180 – +450°C.
[Applications]
· For lubrication of machinery, assembly, and seizure prevention.
· Press-fitting and forging.

Part Number
D321R-02
D321R-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 1,482.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 10 Day(s) 10 122-9711 260 1 pc (223 ml)

฿ 7,610.81

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) - 122-9729 1200 1 Can (1,000 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A dry film of normal temperature setting type.
●Process with dip spray.

Usage

●For familiarization, assembly, and seizure prevention of equipment.
●Press fitting, forging.

Specification

●Color:Black
●Working Temperature Range: -180 to 450°C

Materials

●Principal Component: Molybdenum disulfide, Graphite, Inorganic binder