(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, Paste, G Rabbit Spray

Molykote, Paste, G Rabbit Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GRS-330

  • Type
    Spray
  • Operating Temperature Range(°C)
    -35~400
  • Color
    Black
  • Trusco Code
    122-9125
  • Mass(g)
    340
  • Main Ingredient
    Molybdenum Disulfide, Mineral Oil
  • Application 1
    Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
  • Amount Of Content
    1 pc (330 ml)
Part Number
GRS-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,073.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 1 Day(s) 1 pc (330 ml)

Basic Specifications

  • Type
    Spray
  • Operating Temperature Range(°C)
    -35~400
  • Color
    Black
  • Trusco Code
    122-9125
  • Mass(g)
    340
  • Main Ingredient
    Molybdenum Disulfide, Mineral Oil
  • Application 1
    Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
  • Amount Of Content
    1 pc (330 ml)

Product Description

This is a universal extreme-pressure paste that uses molybdenum disulfide as the main component.
[Features]
· Operating temperature range: -35 – +400°C.
[Applications]
· Anti-seize lubricant.
· Prevents seizing of metal components.
· Prevention of thread seizure.
· Lubrication for machine tools and metal processing.

Specifications of GRS-330

  • Type
    Spray
  • Operating Temperature Range(°C)
    -35~400
  • Color
    Black
  • Trusco Code
    122-9125
  • Mass(g)
    340
  • Main Ingredient
    Molybdenum Disulfide, Mineral Oil
  • Application 1
    Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
  • Amount Of Content
    1 pc (330 ml)
Part Number
GRS-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,073.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 1 Day(s) 1 pc (330 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Extreme pressure all-purpose paste principal component of molybdenum disulfide.

Usage

●Prevention of seizure of metal parts, prevention of seizure of screws, lubrication of machine equipment and metal working.

Specification

●Color:Black
●Capacity(ml):330
●SPQ(piece):12
●Working Temperature Range: -35 to 400°C

Materials

●Principal Component: Molybdenum disulfide, Mineral oil