- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Moricoat® Screw Lubricant P37
Specifications of P37-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -30~1400
-
- Color
- Black
-
- Trusco Code
- 361-5430
-
- Mass(g)
- 630
-
- Main Ingredient
- Mineral Oil + Special Solid Lubricant
-
- Application 1
- For heat-resistant steel and high alloy steel screws
-
- Features 1
- Prevents embrittlement caused by problems such as cracks due to metal fatigue and damage to screw threads. (Does not include metals in which high-temperature embrittlement occurs).
-
- Features 2
- Contains 200 ppm or less chlorine and sulfur.
-
- Application 2
- Screws for use in power plants and aircraft.
-
- Specifications
- Lid Includes Brush
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,281.48
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 Can (500 g) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -30~1400
-
- Color
- Black
-
- Trusco Code
- 361-5430
-
- Mass(g)
- 630
-
- Main Ingredient
- Mineral Oil + Special Solid Lubricant
-
- Application 1
- For heat-resistant steel and high alloy steel screws
-
- Features 1
- Prevents embrittlement caused by problems such as cracks due to metal fatigue and damage to screw threads. (Does not include metals in which high-temperature embrittlement occurs).
-
- Features 2
- Contains 200 ppm or less chlorine and sulfur.
-
- Application 2
- Screws for use in power plants and aircraft.
-
- Specifications
- Lid Includes Brush
-
- Amount Of Content
- 1 Can (500 g)
Product Description
Molykote screw lubricant P37, which is ideal for preventing embrittlement, such as cracks and thread breakage due to metal fatigue.
[Features]
・ Lubricant dedicated for screw assembly torque management
・ High temperature screw paste
・ Free of metals that cause high temperature embrittlement such as lead, nickel, and zinc
・ The content of chlorine and sulfur content is 200 ppm or less
[Applications]
・ Used for high temperature thread section that require tightening torque control
・ Used for heat-resistant steel and high-steel alloy screws
・ Used for screws used in power plants, etc.
Specifications of P37-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -30~1400
-
- Color
- Black
-
- Trusco Code
- 361-5430
-
- Mass(g)
- 630
-
- Main Ingredient
- Mineral Oil + Special Solid Lubricant
-
- Application 1
- For heat-resistant steel and high alloy steel screws
-
- Features 1
- Prevents embrittlement caused by problems such as cracks due to metal fatigue and damage to screw threads. (Does not include metals in which high-temperature embrittlement occurs).
-
- Features 2
- Contains 200 ppm or less chlorine and sulfur.
-
- Application 2
- Screws for use in power plants and aircraft.
-
- Specifications
- Lid Includes Brush
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,281.48
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 Can (500 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?