(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, Paste, G-n Paste (G-N05)

Molykote, Paste, G-n Paste (G-N05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-N05
G-N10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 3,201.96

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) 122-9591 620 1 Can (0.5 kg)

฿ 4,564.21

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) 122-9605 1200 1 Can (1 kg)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    -20~120
  • Color
    Black
  • Exactly
    300
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide, White Solid Lubricant
  • Solid Lubrication Temperature
    400℃
  • Application 1
    Lubrication of machinery, assembly, and seizure prevention
  • Features 1
    Prevents abrasion due to slight vibration, and prevents fretting corrosion (that reduces the coefficient of friction).
  • Specifications
    Reciprocating motion smoothness

Product Description

Anti-seizure lubricant for extreme pressure all-purpose pastes based on molybdenum disulfide.
[Features]
·Able to work efficiently.
·Prevents fretting corrosion caused by microvibration (reduces friction coefficient).
·Operating Temperature Range: -20 to +120°C .
·solid lubrication temperature: 400°C .
·Reciprocating motion lubricity.
[Applications]
·Familiarity with equipment, assembly, and prevention of seizure.

Part Number
G-N05
G-N10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 3,201.96

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) 122-9591 620 1 Can (0.5 kg)

฿ 4,564.21

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) 122-9605 1200 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1