(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste (1000-03)

Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste (1000-03)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1000-03
1000-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass
(g)
Amount Of Content

฿ 801.66

ANTI-SEIZING LUBRICANTS 1 Piece(s) 12 Day(s) Spray 122-9915 300 1 pc (300 ml)

฿ 5,592.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 11 Day(s) Paste 122-9923 1200 1 Can (1,000 ml)

Basic Specifications

  • Operating Temperature Range(°C)
    -30~650
  • Color
    Brown
  • Main Ingredient
    Metal powder, special solid lubricant, mineral oil
  • Application 1
    For torque control, seizure prevention

Product Description

A seizure-preventing lubricant exclusively for screws containing metal powder as the main ingredient.
[Features]
·Operating Temperature Range: -30 to +650°C .
·Main components: Metal powder, special solid lubricant, mineral oil.
[Applications]
·For torque control and seizure prevention.

Part Number
1000-03
1000-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass
(g)
Amount Of Content

฿ 801.66

ANTI-SEIZING LUBRICANTS 1 Piece(s) 12 Day(s) Spray 122-9915 300 1 pc (300 ml)

฿ 5,592.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 11 Day(s) Paste 122-9923 1200 1 Can (1,000 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1