(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seizure Lubricant (TB1901)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB1901
TB1910
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 10,467.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 16 Day(s) 126-2629 1154 1 pc (1000 ml)

฿ 1,457.53

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) 126-2611 422 1 Can (420 ml)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    -60~400
  • Color
    Black
  • Main Ingredient
    Molybdenum disulfide
  • Application
    To prevent overheating, excessive wear, scuffing, and burning of sliding parts
  • Features 1
    Forms lubricating film with excellent toughness, heat resistance, and pressure resistance. Effective for heat generation, abnormal wear, galling, and baking of sliding parts.

Product Description

[Features]
· Molybdenum disulfide based anti-seize lubricant.
· Forms lubricating film with excellent toughness, heat resistance, and pressure resistance. Effective for heat generation, abnormal wear, galling, and baking of sliding parts.
[Applications]
· To prevent overheating, abnormal wear, galling, and seizing of sliding parts.

Part Number
TB1901
TB1910
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 10,467.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 16 Day(s) 126-2629 1154 1 pc (1000 ml)

฿ 1,457.53

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) 126-2611 422 1 Can (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1