(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seize Agent for High Temperatures, Moly Paste H (MPH-05)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPH-005
MPH-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 605.23

ANTI-SEIZING LUBRICANTS 4 Piece(s) 7 Day(s) 121-8719 55 1 pc (50 g)

฿ 2,844.98

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-8727 580 1 Can (500 g)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    -25~400
  • Color
    Gray/Black
  • Main Components
    Mineral Oil, Molybdenum Disulfide, Stearic Acid Wax
  • Application 1
    Assembly of Large Diesel Engine, Valve System, etc.
  • Application 2
    Rubber and plastic lubrication

Product Description

[Features]
· Assembly lubricant consisting of molybdenum disulfide particles combined at a high concentration with synthetic oil. It is an assembly lubricant for high temperature with less carbon residue compared to general mineral oil based paste.
[Applications]
· Assembly of large diesel engines, valve systems, etc.
· Rubber and plastic lubrication.
· Assembly lubricant for locations where carbon residue must be avoided.

Part Number
MPH-005
MPH-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 605.23

ANTI-SEIZING LUBRICANTS 4 Piece(s) 7 Day(s) 121-8719 55 1 pc (50 g)

฿ 2,844.98

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-8727 580 1 Can (500 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1