- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Seize Agent for High Temperatures, Moly Paste AS
Specifications of PAS-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 1100 or Less
-
- Color
- Copper Brown
-
- Trusco Code
- 121-8735
-
- Mass(g)
- 610
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Copper, Tin, Graphite
-
- Application 1
- It has an established reputation in high temperature screw seize prevention in chemical plants.
-
- Application 2
- A tightening bolt for boiler, heating furnace, autoclave, heat exchanger, die casting, injection plunger, etc.
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,010.00
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can (500 g) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 1100 or Less
-
- Color
- Copper Brown
-
- Trusco Code
- 121-8735
-
- Mass(g)
- 610
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Copper, Tin, Graphite
-
- Application 1
- It has an established reputation in high temperature screw seize prevention in chemical plants.
-
- Application 2
- A tightening bolt for boiler, heating furnace, autoclave, heat exchanger, die casting, injection plunger, etc.
-
- Amount Of Content
- 1 Can (500 g)
Product Description
Paste type seizure prevention lubricant for ultra-high temperature which is also ideal for chemical corrosive environments.
[Features]
· Blend of molybdenum for excellent lubrication under high loads and PTFE for excellent plastic lubrication.
· Containing a high concentration of highly heat resistant and lubricant graphite and solid lubricant such as soft metals.
· Thin coating during assembly of machinery and parts/during screw tightening.
· Superior lubrication with solid lubricating agent permanently prevents seizing or galling.
· Prevents wear or seizure at high temperatures, high humidity, and chemical atmospheres.
[Applications]
· Useful for preventing seizure in corrosive environments and in ultra-high temperatures. Convenient for high temperature screw seize prevention in chemical plants.
· A tightening bolt that is convenient for boilers, heating furnaces, autoclaves, heat exchangers, die casting, etc.
Specifications of PAS-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 1100 or Less
-
- Color
- Copper Brown
-
- Trusco Code
- 121-8735
-
- Mass(g)
- 610
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Copper, Tin, Graphite
-
- Application 1
- It has an established reputation in high temperature screw seize prevention in chemical plants.
-
- Application 2
- A tightening bolt for boiler, heating furnace, autoclave, heat exchanger, die casting, injection plunger, etc.
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,010.00
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can (500 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Under high temperature, high humidity, chemical atmosphere, prevents wear and burning for a long time.Usage
●As a tightening bolt for boiler, heating furnace, autoclave, heat exchanger, die casting, injection etc.Specification
●Color:Copper brown
●Capacity(g):500
●SPQ(can):6
●Working Temperature Range: 1100°C or lessMaterials
●Principal Component: Mineral oil, Molybdenum disulfide, Copper, Tin, Graphite
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?