(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type) (LP-10)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LP-005
LP-05
LP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 942.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) Same day 10 121-8883 55 1 pc (50 g)

฿ 2,537.97

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) - 121-8891 520 1 Can (500 g)

฿ 4,449.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 40 Day(s) - 121-8905 1200 1 Can (1000 g)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    350 or Less
  • Color
    Gray/Black
  • Main Components
    Mineral Oil, Molybdenum Disulfide, Petroleum Vaseline
  • Application 1
    For rotation at the time of assembly of mechanical parts, used on the friction surface of the sliding part
  • Application 2
    Pin, Screw Fire Resistance

Product Description

Anti-seizure lubricant paste type with high concentration of molybdenum disulfide.
[Features]
·Contains a high concentration of molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
·Applying a thin layer when assembling machines/parts/fastening screws can prevent seizure and galling for a long time.
[Applications]
·It is also effective in preventing seizure under extremely high temperatures and in corrosive environments.

Part Number
LP-005
LP-05
LP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 942.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) Same day 10 121-8883 55 1 pc (50 g)

฿ 2,537.97

ANTI-SEIZING LUBRICANTS 1 Piece(s) 6 Day(s) - 121-8891 520 1 Can (500 g)

฿ 4,449.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 40 Day(s) - 121-8905 1200 1 Can (1000 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1