(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type) (MP-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-02
MP-05
MP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 1,201.64

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9405 210 1 pc (200 g)

฿ 1,955.81

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9413 610 1 Can (500 g)

฿ 3,702.17

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9421 1210 1 Can (1000 g)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    350 or Less
  • Color
    Black
  • Main Components
    Mineral Oil, Lithium Soap, Molybdenum Disulfide, Graphite
  • Application 1
    For rotation at the time of assembly of mechanical parts, used on the friction surface of the sliding part
  • Feature 1
    Ideal for lubricating points with low sliding speed and high load.
  • Application 2
    Applications on tooth surfaces and bearings during assembly of reduction gears

Product Description

A pasty anti-seizure lubricant containing molybdenum disulfide and graphite.
[Features]
·Contains molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
·Apply a thin layer when assembling machines and parts, and prevent seizure and galling over a long period of time with the excellent lubricity of a solid lubricant.
·A type that allows Molypaste 500 to be used as an operating lubricant.
[Applications]
·It is also convenient for preventing seizure in extremely high temperatures and corrosive environments.
·Also ideal for lubrication during operation at low speeds and high loads.
·Ideal for rotation during assembly of machine parts, friction surfaces of sliding parts, tooth surfaces during assembly of reduction gears, and bearings.

Part Number
MP-02
MP-05
MP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 1,201.64

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9405 210 1 pc (200 g)

฿ 1,955.81

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9413 610 1 Can (500 g)

฿ 3,702.17

ANTI-SEIZING LUBRICANTS 2 Piece(s) 6 Day(s) 121-9421 1210 1 Can (1000 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1