1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Balancer (Rope Diameter 2.5 mm)

Tool Balancer (Rope Diameter 2.5 mm)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,124.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and economical.
· Allows easy adjustment of spring by using the rotary adjustment cap.
[Applications]
· For suspending lightweight tools, such as electric screwdrivers and pneumatic screwdrivers.

Features

●Small and economical.
●Adjustment of spring is easy by using rotary adjustment cap.

Usage

●For hanging lightweight tools such as electric screwdriver and air screwdriver.

Specification

●Stroke(m):1.6
●Rope Diameter(mm):2.5
●Total Length(mm):240
●SPQ(piece):1

Materials

●Wire Rope: Nylon
Part Number
KT-08
KT-15
KT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
Trusco Code Mass
(g)

฿ 1,124.29

TOOL BALANCERS 1 Piece(s) Same day 0.3–0.8392-5650293

฿ 1,200.00

TOOL BALANCERS 1 Piece(s) Available Same day 0.6~1.5392-5668315

฿ 1,253.00

TOOL BALANCERS 1 Piece(s) Available Same day 1.0~2.0392-5676325

Loading...

  1. 1

Basic Information

Product Type Tool balancer Stroke(m) 1.6 Rope Diameter(mm) 2.5
Overall Length(mm) 240 Application For suspending lightweight tools, such as electric screwdrivers and pneumatic screwdrivers. Features Compact and economical.
Material Wire Rope: Nylon